Small Rangeable Pressure Transmitter | Digital & High Pressure
The OMEGA PX5100 is a compact, industrial, rangeable, pressure transmitter ideal for monitoring pressures in process automation, hydraulic systems, compressors, pumps and in tank ...
https://br.omega.com/pptst/PX5100.html - 90K - 5/19/2024
Imagem em breve
Monitoramento de Tensão de Alimentação
Monitoramento de Tensão de Alimentação Termômetro RTD digital com invólucro em aço inoxidável 316 DTG-RTD100 O Registrador de Dados OM-DVTH com monitor é um aparelho ...
https://br.omega.com/vhpm/ - 107K - 5/19/2024
IN-LINE ULTRASONIC FLOWMETER
Long-term stability and a wide measurement range make it possible not only to measure water consumption, but also to monitor systems for water leakage. Because the FDT100 Series ...
https://br.omega.com/pptst/FDT100.html - 88K - 5/19/2024
Ultra Low Freezer Temperature Validation System with 21 CFR Part...
Ultra Low Freezer Temperature Validation System with 21 CFR Part 11 Secure Software ... Finally, as failure to monitor external freezer temperatures may invalidate internal ...
https://br.omega.com/pptst/OM-CP-ULT90.html - 87K - 5/19/2024
2-Wire Isolated Dissolved Oxygen Transmitter
.../Tear Diagnostic Microprocessor Based System Large Dual Display Format Loop Powered, ... A large stainless steel diagnostic electrode monitors the integrity of the cartridge ...
https://br.omega.com/pptst/DOTX45.html - 86K - 5/19/2024
Low Cost Voltage Output Pneumatic Pressure Transmitter for Gage...
Up To Three Field Selectable Ranges In A Single Unit Ideal for Monitoring Pneumatic ... The OMEGA PX271A pressure transducer is ideal for use in pneumatic control systems and ...
https://br.omega.com/pptst/PX271A-5V.html - 81K - 5/19/2024
Audible and Visual Alarm for OM-EL-WIFI Series Temperature and...
Produtos Relacionados Imprimir Top Descrição The OM-EL-WIFI-ALERT is a stand-alone monitoring system for all OM-EL-WIFI Series data loggers. The OM-EL-WIFI-ALERT will receive ...
https://br.omega.com/pptst/OM-EL-WIFI-ALERT.html - 87K - 5/19/2024
3/4" Flow Switches for Threaded Plastic Piping | Omega Engineering
The FS-100 Series Flow Switches offer low cost flow monitoring with a variety of switch ... bearings or gears, fuel systems, pumps, compressors, heat exchangers, and oil separators. ...
https://br.omega.com/pptst/FS-100-SERIES.html - 83K - 5/19/2024
Sistema Multi-Canais de Monitoramento de Temperatura por Infravermelho...
or thousands of locations on the same network. Applications The OS-MINIHUB may be installed as a new temperature monitoring system, or integrated into an existing Modbus network. ...
https://br.omega.com/pptst/OS-MINIHUB.html - 91K - 5/19/2024
Handheld Digital Psychrometer | Enthalpy Meter
users: Water damage restoration contractors, HVAC/R system installers and technicians and professionals charged with monitoring and maintaining the environment of facilities such ...
https://br.omega.com/pptst/HHAQ-106.html - 88K - 5/19/2024
Registradores de Dados de Corrente Alternada, Potência e Especializad...
AQM-102 AQM-102 Monitor e Registrador de Dados de Dióxido de Carbono VER MODELOS E ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-corrente-alternada-potencia-especializados.html - 86K - 5/19/2024
Aquisição de Dados e Análise de Software
OEG_Software OEG_Software Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » SWD-DASYLAB SWD-DASYLAB DASYLab Data Acquisition System VER MODELOS E ...
https://br.omega.com/subsection/aquisicao-dados-analise-software.html - 76K - 5/19/2024
Transmissores de Condutividade e Resistividade e Eletrodos
Omega Data Logging & Monitoring Software (OEG) w/ OPC UA/DA VER MODELOS E PREÇOS » CDTX-45 CDTX-45 2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/transmissores-condutividade-resistivida-eletrodos.html - 75K - 5/19/2024
Registradores de dados de umidade e temperatura
modelos para entrada de termopares e RTD de canal simples ou duplo com opção de monitor. ... Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote ...
https://br.omega.com/subsection/registradores-dados-umidade-temperatura.html - 239K - 5/19/2024
Chaves de Fluxo Mecânicas
VER MODELOS E PREÇOS » FSW800B FSW800B Monitor de Vazão de Ar Compacto para ... for 'flow/no Flow' Detection for Piping Systems 1¼" and Up VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/chaves-fluxo-mecanico.html - 91K - 5/19/2024
Sensores sem fio, transmissores, receptores, medidores e controladores
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » RT400 RT400 Radio Telemetry System for mV and ...
https://br.omega.com/subsection/sensores-sem-fio-transmissores-receptores-medidores-controladores.html - 179K - 5/19/2024
Controladores e analisadores
2-WIRE ISOLATED CONDUCTIVITY TRANSMITTER SYSTEM VER MODELOS E PREÇOS » CDTX-45T ... » CDTX-111_CDTX-112 CDTX-111_CDTX-112 Conductivity and Temperature Monitor and Controller
https://br.omega.com/subsection/controladores-analisadores.html - 84K - 5/19/2024
Registradores de dados sem fio e com Conexão Ethernet
OM-CP-THERMALERT-RH OM-CP-THERMALERT-RH Wireless Humidity and Temperature Monitoring and Alarming System VER MODELOS E PREÇOS » Série iBTX Série iBTX Registrador Virtual de ...
https://br.omega.com/subsection/registradores-dados-sem-fio-conexao-ethernet.html - 118K - 5/19/2024
USB , RS232 , RS485 e Sistemas de Aquisição de Dados
VER MODELOS E PREÇOS » iSD-TC iSD-TC Monitor de Temperatura com Comunicação via ... Direct-to-Sensor USB Data Acquisition System VER MODELOS E PREÇOS » OM-NET-TC ...
https://br.omega.com/subsection/usb-rs232-rs485-sistemas-aquisicao-dados.html - 193K - 5/19/2024
Sensores de Rotor, Transmissores e Sistemas
Flow Sensors VER MODELOS E PREÇOS » FP-5100 FP-5100 Pure PVDF or Polypro Flow Monitoring Systems VER MODELOS E PREÇOS » FP-5100 and FP-5300 FP-5100 and FP-5300 Paddlewheel Flow ...
https://br.omega.com/subsection/sensores-rotor-transmissores-sistemas.html - 102K - 5/19/2024